Overview
Features and Benefits
- 0.7V to VOUT Input Voltage Range
- Pin-Selectable 3.3V or 5V Output Voltage (5V as Shipped)
- Adjustable Output Voltage (2.5V to 5.5V, External Divider)
- Up to 4A Output Current
- 600kHz PWM Operation
- Internal 10A MOSFET Switch
- 4µA IC Shutdown Current
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX1709 evaluation kit (EV kit) is a step-up DC-DC switching regulator for 1- to 3-cell battery inputs as well as 2.5V or 3.3V regulated supply inputs. The EV kit accepts a positive input between 0.7V and VOUT and converts it to a higher, pin-selectable output voltage.
Efficiency is up to 87% with output load currents to 4A. This EV kit operates at a fixed 600kHz PWM frequency, allowing the use of a small inductor.
A movable jumper on the EV kit selects either a 3.3V or 5V output voltage. Additional pads on the board accommodate the resistors for output adjustment. This EV kit uses surface-mount components and is fully assembled and tested for quick evaluation.
Applications
- 3.6V or 5V RF PAs in Communications Handsets
- Local 2.5V to 3.3V or 5V Conversion
- Local 3.3V to 5V Conversion
- Routers, Servers, Workstations, Card Racks
Applicable Parts
Documentation & Resources
-
MAX1709EVKIT: Evaluation Kit for the MAX1709 Data Sheet (Rev. 2)8/17/2005PDF503K