Overview
Features and Benefits
- Configurable Charge-Detection Modes
- USB-IF BC1.2 CDP, DCP
- Apple 2.1A, 1.0A
- China YD/T1591-2009 Charging Specification
- Automatic USB Voltage Adjustment by Integrated DC-DC Converter (220kHz to 2.2MHz)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16984 evaluation kit (EV kit) demonstrates the MAX16984 automotive high-current step-down converter with USB protection/host charger adapter emulator.
The device features integrated host-charger port-detection circuitry adhering to the USB 2.0 BC1.2 battery charging specification and also features circuitry for Apple® iPod®/ iPhone® 1.0A and iPad® 2.1A dedicated charging modes.
The device integrates high-side current sensing and voltage-adjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captive cables associated with automotive applications.
The device’s step-down DC-DC converter operates from a voltage of up to 28V continuous and is protected from load-dump transients up to 42V. The converter is resistorprogrammable for 220kHz to 2.2MHz frequencies and can deliver 2.1A continuously.
The EV kit is configured for 2.2MHz operation, and the included 3-meter USB cable allows for demonstration of the cable-compensation capability of the device. This EV kit has been tuned for optimal eye quality at the end of the supplied USB cable; this tuning method is referred to as far-eye tuning. The USB 2.0 Hi-Speed eye diagram for this EV kit is shown in Figure 1.
The EV kit serves as a basic reference diagram for designs using the MAX16984. Component selection and layout should be closely followed to ensure optimal application performance. For additional support or design assistance, contact factory.
Applications
- Automotive Connectivity
- Automotive Radio and Navigation
- Dedicated USB Power Charger
- Telematics
- USB Port for Host and Hub Applications