Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Wide 3.5V to 36V Input Supply Range
- Forced-PWM or Skip-Mode Operation
- Programmable Switching Frequency
- Power-Good Output
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16936 evaluation kit (EV kit) demonstrates the MAX16936 high-voltage, current-mode step-down converter with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 5V at 2.5A.
The EV kit comes with the MAX16936RAUEA/V+ installed.
Applications
- Distributed DC Power Systems
- Navigation and Radio Head Units
- Point of Load Applications
Documentation & Resources
-
MAX16936EVKIT ODB++ File10/16/2023ZIP4M