Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide 3.5V to 36V Input Supply Range
- Pin-Programmable Adjustable Output Voltage
- Adjustable Switching Frequency (400kHz Default)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16909 evaluation kit (EV kit) demonstrates the MAX16909 3A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 400kHz and a voltage output of 1.8V at 3A.
Applications
- Automotive
- High-Voltage Input DC-DC Converter
- Industrial/Military
- Point-of-Load Applications
Applicable Parts
Documentation & Resources
-
MAX16909EVKIT: Evaluation Kit for the MAX16909 Data Sheet (Rev. 0)11/8/2011PDF956K