Overview

Features and Benefits

  • Wide 3.5V to 36V Input Supply Range
  • Pin-Programmable Adjustable Output Voltage
  • Adjustable Switching Frequency (2.2MHz Default)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX16907 evaluation kit (EV kit) demonstrates the MAX16907 3A, current-mode step-down converter with an integrated high-side switch. The EV kit operates over a wide 3.5V to 36V input voltage range. The EV kit has a switching frequency of 2.2MHz and a voltage output of 3.3V at 3A.

The EV kit comes with the spread spectrum enabled for enhanced EMI reduction.

Applications

  • Automotive
  • High-Voltage Input DC-DC Converter
  • Industrial/Military
  • Point-of-Load Applications

Applicable Parts

Documentation & Resources