Overview
Features and Benefits
- 7V to 24V Input-Voltage Range
- 660mA Output Current
- Pulse-Width-Modulated LED Current Dimming
- Resistor-Adjustable Overvoltage Protection and Switching Frequency
- Clock Output
- Fully Assembled and Tested
Product Details
The MAX16821B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) designed to evaluate the MAX16821B pulse-width-modulation (PWM) LED driver controller in a boost configuration.
The MAX16821B EV kit operates from a DC supply voltage of 7V to 24V. The EV kit's output is configured to deliver 660mA of current into series LED string with a maximum forward voltage of 28V. The LED brightness can be dimmed using a digital PWM signal.
The EV kit provides an option to configure the MAX16821B IC's overvoltage protection, switching frequency, and frequency compensation. The MAX16821B EV kit also features a clock output PCB pad to drive a second LED current regulator out-of-phase.
Documentation & Resources
-
MAX16821BEVKIT: Evaluation Kit for the MAX16821B Data Sheet (Rev. 0)12/4/2007PDF130K