Overview

Features and Benefits

  • 9V to 16V Supply Voltage Range
  • 40mA LED Current (Per Each LED String)
  • Single-Resistor Current Adjust for 16 Channels
  • Up to 32V LED String Voltage
  • Boost Converter to Generate LED Supply Voltage
  • Adaptive LED Supply Voltage Control Increases Efficiency
  • PWM Dimming Control
  • Output-Voltage-Spike Protection for Inductive-Output Lines
  • Proven PCB Layout

Product Details

The MAX16809 evaluation kit (EV kit) is a 16-channel, constant-current LED driver, capable of driving 40mA each to 16 LED strings with a total forward voltage of up to 32V. The MAX16809 EV kit is based on the MAX16809 device, which has 16 constant-current-sinking outputs with sink current settable using a single resistor and a high-performance, current-mode pulse-width-modulator (PWM) controller, for implementing a DC-DC converter that generates the supply voltage to drive the LED strings.

The MAX16809 EV kit operates at supply voltages between 9V to 16V and temperatures ranging from 0°C to +70°C. It features a PWM dimming control, adaptive control of the LED supply voltage, which depends upon the operating voltage of the LED strings, a built-in clock generator, and a low-current shutdown. The MAX16809 EV kit is a fully assembled and tested board.

Applications

  • Ambient, Mood, and Accent Lighting
  • Automotive Navigation, Heads-Up, and Infotainment Displays
  • Industrial and Medical Displays
  • LCD TV LED Backlighting
  • Notebook and Desktop LED Backlight

Documentation & Resources