Overview
Features and Benefits
- 0.87V to VOUT Input Range
- Synchronous Rectified-No External Diode Required
- 3.3V Output Voltage (or Adjustable)
- 100mA Output
- 90% Efficiency
- 2µA Shutdown Current
- Small Surface-Mount Components
- Inductor Damping Switch Suppresses EMI
Product Details
The MAX1678 evaluation kit (EV kit) provides a regulated 3.3V output while operating on input voltages as low as 0.7V with guaranteed start-up at 0.87V. The input source can be a 1 or 2-cell battery or a DC supply. Efficiency is typically 90% with output loads up to 100mA.
The kit uses surface-mount components and is fully assembled and tested for quick evaluation. Jumpers are provided for selecting an adjustable output voltage and for shutdown control.
Applications
- Pagers
- Personal Medical Monitors
- Pointing Devices
- Remote Controls
- Single-Cell Battery-Powered Devices