Overview
Features and Benefits
- 4.5V to 16V Input Voltage Range
- 0.6V to 3.3V Output Voltage Range
- 25A Maximum Load
- High-Efficiency Solution
- Up to 97% Peak
- Up to 87% Full Load
- Up to 96% Light-Load Efficiency at 1A with DCM Enabled
- Flexible Design allows Early PCB Definition
- Footprint Compatible with VT2491 (15A) and Related Scalable Products
- Programmable Switching Frequency up to 1MHz
- Programmable Soft-Start and STAT Delay Timings
- Programmable Reference Voltage with External Input Option
- Programmable Positive and Negative OCP Limit
- Advanced Architecture, Protection, and Reporting Guarantees Reliable Designs
- Analog Current or Temperature Reporting
- Differential Remote Sense with Open-Circuit Detection
- Fast Transient Response with Quick-PWM™ Architecture
- Percentage-Based Output Power Good and OVP
- Open-Drain Status Indicator (STAT) Pin
- Input Undervoltage and Overvoltage Lockout
- Adaptive Dead-Time Control
- Saves Board Space
- Integrated Boost Switch
- 27-Bump WLCSP (2.2mm x 3.8mm) Footprint
- Operation Using Ceramic Input and Output Capacitors
Product Details
The MAX16425 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX16425 voltage regulator IC and the MAX16425A EV kit evaluates the MAX16425A IC. The MAX16425/MAX16425A is a single-chip, integrated switching regulator that provides a compact, highly efficient, fast, accurate, and reliable power delivery solution for low-output voltage applications. The two devices have different programmability options to enable a wide range of configurations.
The EV kit consists of a fully assembled and tested Printed Circuit Board (PCB) implementation of the MAX16425/ MAX16425A, Jumper pins, test points, and input/output connectors are included for flexibility and ease-of-use in a wide range of applications. Refer to the MAX16425 IC data sheet for more details.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX16425EVKIT: Evaluation Kit for MAX16425/MAX16425A Data Sheet (Rev. 0)3/14/2023PDF2 M
-
MAX16425A EVKit Fab Assembly Files2/3/2023ZIP3 M
-
MAX16425 EVKit Fab Assembly Files2/3/2023ZIP3 M