Overview
Features and Benefits
- Constant Current Regulation for Uniform Illumination
- Up to 84% Efficiency
- Flexible Analog or PWM Dimming Control
- Low 15mVP-P Input Ripple
- 0.9W Output Power with Internal 30V MOSFET Switch
- Output Overvoltage Protection Eliminates Zener Diode
- Small, Low-Profile Components
- 2.6V to 5.5V Input Range
- 0.01µA Shutdown Current
- Thin QFN 4mm x 4mm IC Package
- Fully Assembled and Tested
Product Details
The MAX1582 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX1582 white LED step-up converter. The circuit operates from 2.6V to 5.5V and delivers 0 to 20mA to light a series of up to six white LEDs. The evaluation kit has two groups of white LEDsa main group with four LEDs, and a subgroup with two LEDs. These two groups of LEDs have independent shutdown/enable control through jumpers provided on the board. A flexible dimming feature allows the LED brightness to be controlled with either an analog voltage or a PWM signal.
Applications
- Cell Phones with One or Two Displays
- Other Handheld Devices with Dual Displays
- Smartphones, Palmtops, and Wireless Handhelds
Documentation & Resources
-
MAX1582EVKIT: Evaluation Kit for the MAX1582 Data Sheet (Rev. 0)6/12/2003PDF102K