Overview

Features and Benefits

  • 95% Efficiency
  • 1.5V to 3.6V Input Voltage Range
  • Main Step-Up Output: 3.35V or Adjustable
  • Step-Down Output: 1.5V or Adjustable
  • 5V General-Purpose Output
  • CCD and LCD Bias Outputs (+15V/-7.5V)
  • Power-Regulated Output for White LED Backlighting
  • Optional General-Purpose Output Using the MAX1801 Slave Controller
  • 1µA Shutdown Mode
  • Internal Soft-Start Control
  • Overload Protection for All Outputs
  • Fully Assembled and Tested

Product Details

The MAX1565 evaluation kit (EV kit) is a fully assembled and tested circuit board that accepts 1.5V to 3.6V input voltages and provides all the output voltages required for a typical digital still camera. The outputs consist of the main step-up output (3.35V), a step-down output (1.5V), a general-purpose 5V output, two outputs for charge-coupled device (CCD) and LCD bias, and an optional general-purpose output using the MAX1801 slave controller.

Applications

  • Digital Still Cameras
  • Digital Video Cameras
  • PDAs

Documentation & Resources