Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 6.5V to 42V Input Voltage Range
- 5V Output, 300mA Continuous Current
- Internal Compensation
- EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
- 92% Peak Efficiency
- 500kHz Fixed-Frequency PWM Operation
- PFM or Forced-PWM Mode of Operation
- Hiccup Mode Overcurrent Protection
- Open-Drain Active-Low RESET Output
- Thermal Shutdown
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15462B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15462B 42V, 300mA ultra-small, high-efficiency, synchronous step-down converter. The EV kit operates over a wide 6.5V to 42V input voltage range, and provides up to 300mA at the preset 5V output. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a fixed frequency of 500kHz, and delivers a peak efficiency of 92% with the supplied components.
The EV kit comes installed with the MAX15462BATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.
Applications
- 4–20mA Current Loops
- General-Purpose Point of Load
- High-Voltage LDO Replacement
- HVAC and Building Control
- Industrial Sensors
- Process Control
Applicable Parts
Documentation & Resources
-
MAX15462BEVKIT: Evaluation Kit for MAX15462 Data Sheet (Rev. 0)6/5/2015PDF779K
-
MAX15462BEVKIT Gerber File - Design Files9/26/2023ZIP661K