Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4.5V to 42V Input Voltage Range
- 3.3V Output, 300mA Continuous Current
- Internal Compensation
- EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
- 90% Peak Efficiency
- 500kHz Fixed-Frequency PWM Operation
- PFM or Forced-PWM Mode of Operation
- Hiccup Mode Overcurrent Protection
- Open-Drain Active-Low RESET Output
- Thermal Shutdown
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15462A evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15462A 42V, 300mA ultra-small, high- efficiency, synchronous step-down converter. The EV kit operates over a wide 4.5V to 42V input voltage range, and provides up to 300mA at the preset 3.3V output. The device features undervoltage-lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a fixed frequency of 500kHz, and delivers a peak efficiency of 90% with the supplied components.
The EV kit comes installed with the MAX15462AATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.
Applications
- 4–20mA Current Loops
- General-Purpose Point of Load
- High-Voltage LDO Replacement
- HVAC and Building Control
- Industrial Sensors
- Process Control
Applicable Parts
Documentation & Resources
-
MAX15462AEVKIT: Evaluation Kit for MAX15462 Data Sheet (Rev. 0)6/4/2015PDF728K
-
MAX15462AEVKIT Gerber File - Design Files9/26/2023ZIP814K