Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The MAX1535D evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® System Management Bus (SMBus) to control the battery regulation voltage, charger current output, and input current-limit set point.
The MAX1535D EV kit can charge one, two, three, or four series Li+ cells with a current up to 8A.
The MAX1535D evaluation system (EV system) consists of a MAX1535D EV kit and the Maxim SMBUSMON board. The MAX1535D EV kit includes Windows® 95-/98-/2000-/XP-compatible software to provide a user-friendly interface.
Applications
- Notebook and Subnotebook Computers
- Portable Equipment with Rechargeable Batteries
- Tablet PCs