Overview
Features and Benefits
Product Details
The MAX1533 evaluation kit (EV kit) demonstrates the MAX1533's standard application circuit. This dual-PWM synchronous DC-DC converter steps down high-voltage batteries and/or AC adapters, generating main supplies for notebook computers. The MAX1533 EV kit operates at 300kHz switching frequency and provides dual 5V and 3.3V output voltages from a 5V to 24V battery input range. It delivers up to 5A output current for the 5V output and 6A for the 3.3V output with 97% efficiency. Both outputs are adjustable between 1V and 5.5V by changing feedback resistors R19R22.
The MAX1533 also has an internal fixed 3.3V and 5V linear regulator capable of supplying 100mA. The MAX1533 EV kit operates at 300kHz switching frequency.
Applications
- 2 to 4 Li+ Cell Battery-Powered Devices
- Notebook and Subnotebook Computers
- PDAs and Mobile Communicators
Documentation & Resources
-
MAX1533EVKIT: Evaluation Kit for the MAX1533 Data Sheet (Rev. 0)4/4/2005PDF217K