Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 2.7V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- Output Voltage Range
- 0.6V Up to 0.94 x VIN (Forced PWM)
- 0.6V Up to 0.85 x VIN (Skip Mode)
- Enable Input/Power-Good Output
- Selectable Skip-Mode Functionality
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15108 evaluation kit (EV kit) provides a proven design to evaluate the MAX15108 high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit is preset for 1.5V output at load currents up to 8A from a 2.7V to 5.5V input supply. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
Applications
- Base Stations
- DDR Memory
- Distributed Power Systems
- Notebook Power
- Portable Devices
- Server Power