Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 2.8V to 5.5V Input Supply
- All-Ceramic Capacitor Design
- 1MHz Switching Frequency
- Output Voltage Range: 0.6V Up to (0.94 x VIN)
- Enable Input/Power-Good Output
- Selectable Skip-Mode Functionality
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX15058 evaluation kit (EV kit) provides a proven design to evaluate the MAX15058 high-efficiency, 3A, step-down regulator with integrated switches. The EV kit is preset for 1.8V output at load currents up to 3A from a 2.8V to 5.5V input supply. The IC features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.
Applications
- Distributed Power Systems
- IP Phones
- Notebook Power
- Portable Devices
- Preregulators for Linear Regulators
- Server Power
Applicable Parts
Documentation & Resources
-
MAX15058EVKIT: Evaluation Kit for the MAX15058 Data Sheet (Rev. 0)1/13/2011PDF821K