Overview
Features and Benefits
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Data-Logging Software
- Fully Assembled and Tested
Product Details
The MAX1494 evaluation system (EV system) consists of a MAX1494 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. The MAX1494 is a low-power, 4.5-digit, analog-to-digital converter (ADC) with integrated liquid crystal display (LCD) drivers. The evaluation software runs under Windows® 95/98/2000/XP, providing a user interface to exercise the features of the MAX1494.
Order the complete EV system (MAX1494EVC16) for a comprehensive evaluation of the MAX1494 using a personal computer. Order the EV kit (MAX1494EVKIT) if the 68HC16MODULE-DIP module has been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.
This system can also evaluate the MAX1493CCJ and MAX1495CCJ. Contact the factory for free samples of these products. See the Detailed Description of Hardware section.
Applications
- Digital Multimeters
- Digital Panel Meters
- Digital Voltmeters
- Handheld meters