Overview
Features and Benefits
- Single 5V DC Supply
- VGA Input and Output Connectors
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14895E evaluation kit (EV kit) provides a proven design to evaluate the MAX14895E IC, which integrates level-translating buffers and features RED, GRN, and BLU (RGB) port protection for VGA signals. In addition, horizontal and vertical synchronization (SYNCH0, SYNCV0) inputs feature level-shifting buffers to support low-voltage CMOS or standard TTL-compatible graphics controllers.
The MAX14895E EV kit comes with the MAX14895EETE+ installed.
Applications
- Desktops
- Graphics Cards
- Notebook Computers
- Servers
Applicable Parts
Documentation & Resources
-
MAX14895EEVKIT: Evaluation Kit for the MAX14895E Data Sheet (Rev. 0)4/25/2011PDF741K