Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Four Configurable Differential or Single-Ended Receivers
 - SPI or Pin-Controlled Operation USB-PC Connection
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX14890E evaluation kit (EV kit) is a fully assembled and tested PCB that contains the MAX14890E incremental encoder interface. The MAX14890E incremental encoder receiver contains four differential receivers and two single-ended receivers for RS-422, HTL, TTL, and digital signals.
Power for the transceiver can be provided from a single +5V source or from an on-board 24V to 5V step-down circuit. The MAX14890E EV kit includes terminal blocks for motor and power connections.
On-board switches and jumpers are included to configure the MAX14890E in pin-control mode. The evaluation board is also designed with the Arduino® form-factor for easy software evaluation and development.
Applications
- Encoder Interfaces
 - Motor Controllers
 - Pulse Counters
 - Servo Control Commutation
 
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX14890EEVKIT: Evaluation Kit for MAX14890E Data Sheet (Rev. 0)6/16/2015PDF1M
 
- 
                                                                
                                                                    
                                                                                                                                            MAX14890EEVKIT Gerber File - Design Files9/21/2023ZIP615K