Overview
Features and Benefits
- One HDMI Output Connector
- Two DisplayPort Input Connectors
- Mini-USB Power Supply
- Application Circuit with TMDS and DDC Sections
- Characterization Circuit with SMA Inputs/Outputs and Output Bias-Ts
- Calibration Traces (50Ω Load Trace)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14886 evaluation kit (EV kit) provides a proven design to evaluate the MAX14886. This high-speed, low-skew, active redriver multiplexer is ideal for switching between outputs of dual-graphics systems and signal conditioning to meet High-Definition Multimedia Interface (HDMI™) v1.4 compliance up to 2.25Gbps at an external HDMI output connector. The EV kit contains three sections: an application circuit, characterization circuit, and calibration traces.
The application circuit is designed to demonstrate the device in multiplexing and redriving TMDS® formatted dual-mode DisplayPort™ signals into an HDMI output connector. This section of the EV kit operates from a +5V USB supply that is regulated by an on-board +3.3V LDO regulator, which powers the U1 device and companioned DDC logic (U3). All signal traces in the application circuit are 100Ω differential controlled-impedance traces.
The characterization circuit is provided for eye diagram evaluation using SMA connectors, controlled-impedance traces, and output bias-Ts to interface with standard 50Ω test equipment. This section is powered by an external +3.3V power supply.
The calibration traces match the length and shape of the input traces in the characterization circuit (U4) for further high-frequency analysis.
Applications
- Dual Graphics Notebook Computers
- Dual Mode DisplayPort to HDMI External Switches or Adapters
Documentation & Resources
-
MAX14886EVKIT: Evaluation Kit for the MAX14886 Data Sheet (Rev. 0)1/26/2011PDF763K