Overview

Features and Benefits

  • Complete VGA 2:2 Crossover Switch
  • Self-Powered or Single 5V Power Supply
  • VGA Inputs and Outputs
  • Jumper-Free Design
  • Can Be Wired into Existing Designs
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX14885E evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14885E device to implement a complete video graphics array (VGA) 2:2 crossover switch, which is specifically applicable for switchable graphics in PC laptops.

VGA input/output connections are provided to easily interface the EV kit with VGA-compatible devices. Pushbuttons on the EV kit control all the device functions. This EV kit powers itself from either a VGA source, or optionally through a 5V power supply.

Applications

  • Notebook Computer—Switchable Graphics

Applicable Parts