Overview

Features and Benefits

  • Operates From a Wide 4.5V to 36V Supply
  • Standalone or Software-Controlled Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14871 evaluation kit (EV kit) consists of a MAX14871 evaluation board. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14871 full-bridge DC motor driver

The EV kit is designed to work as either a stand-alone board or with a software interface, demonstrating all of the major features of the device.

Applications

  • Industrial Automation
  • Printers and Scanners
  • Vending and Gaming Machines

Applicable Parts