Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Operates from a Single 5V Supply
- On-Board Isolated RS-485 and RS-232 Transceivers for Easy Testing
- 600VRMS Isolation for 60s
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14850 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14850 6-channel digital isolator in a 16-pin narrow body SO surface-mount package. The EV kit features an on-board isolated power supply, an RS-485 transceiver, and an RS-232 transceiver. The EV kit is powered from a single 5V supply.
Applications
- Battery Management
- I²C, SPI, SMBus, PMBus™ Interfaces
- Industrial Control Systems
- Isolated RS-232, RS-485/RS-422
- Medical Systems
- Telecommunication Systems
Applicable Parts
Documentation & Resources
-
MAX14850EVKIT: Evaluation Kit for the MAX14850 Data Sheet (Rev. 1)11/3/2015PDF676K