Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- IO-Link-Compliant Device Transceiver
- IO and SPI Interface Terminals
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14827 evaluation kit (EV kit) consists of a MAX14827 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14827 IO-Link® device transceiver.
The EV kit is designed to operate as a stand-alone board or with an mbed® board for easy software evaluation.
The MAX14827 EV kit can also be used to evaluate the MAX14827A.
Applications
- Industrial Sensors
- IO-Link Sensors and Actuators
- Safety Applications
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-6248: Evaluating the MAX14827 with mbed User Guide4/11/2016PDF566K