Overview

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO and SPI Interface Terminals
  • Windows 7-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14819 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14819A IO-Link® dual-channel master transceiver.

The EV kit includes Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the device. The EV kit is connected to a PC through a USB A-to- micro B cable.

The MAX14819 EV kit can also be used to evaluate the MAX14819.

Applications

  • IO-Link Gateways
  • IO-Link Master Systems

Tools & Simulations

Software Development