Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Full Assembled and Tested
- I2C Serial Interface
Product Details
The MAX14746 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14746/MAX14747 charger detectors with a linear battery charger and a smart power selector.
Refer to the MAX14746 IC data sheet for detailed information regarding the operation and features of the devices.
The EV kit comes standard with the MAX14746 installed, but can also be used to evaluate the MAX14747 by replacing the MAX14746 (U1) with the MAX14747. Request a free sample of the MAX14747 when ordering the EV kit.
Applications
- Portable Consumer Devices
- Portable Digital Cameras
- Portable Digital Video Cameras
- Portable Industrial Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14746EVKIT Gerber File - Design Files6/30/2023ZIP5M