Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Full Assembled and Tested
- I2C Serial Interface
Product Details
The MAX14745 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14745 wearable charge-management solution with I2C capability for low-power wearable application. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, and three low-dropout (LDO) linear regulators.
Refer to the MAX14745 IC data sheet for detailed information regarding the operation and features of the devices.
Applications
- Fitness Monitors
- Rechargeable IoT devices
- Wearable Electronics
Applicable Parts
Documentation & Resources
-
MAX14745EVKIT: Evaluation Kit for the MAX14745 Data Sheet (Rev. 1)4/1/2019PDF689K