Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.1V to 28V Operating Voltage Range
- Active-Low ACOK LED Reading
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14699 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14699 high-accuracy, surge-protected overvoltage protector device. The EV kit comes with the MAX14699EWC+ installed.
Applications
- Portable Media Players
- Smartphones
- Tablet PCs
Applicable Parts
Documentation & Resources
-
MAX14699EVKIT: Evaluation Kit for the MAX14699 Data Sheet (Rev. 0)2/8/2018PDF611K
-
MAX14699EVKIT ODB File - Design Files6/16/2023ZIP3 M