Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14653–MAX14655 evaluation kits (EV kits) are fully assembled and tested circuit boards that demonstrate the functionality of the MAX14653–MAX14655 high-current overvoltage protectors with adjustable OVLO in a 12-bump wafer-level package (WLP). Each EV kit features a jumper for selecting the preset OVLO threshold or the external resistor-divider for the adjustable OVLO threshold. Input power to the EV kits is provided by external supplies.
Applications
- Mobile Internet Devices
- Smart Phones
- Tablet PCs