Overview

Features and Benefits

  • Evaluates Charger Detection Function
  • No External Power Supply Required
  • Proven PCB Layout
    • Independent Layouts for MAX14636 and MAX14637
    • Separate Layout with No MAX14636/MAX14637 for Verifying Insertion Loss
  • Fully Assembled and Tested

Product Details

The MAX14636/MAX14637 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14636/MAX14637 charger detectors. The EV kit features a USB-powered option and easy LED reading for logic outputs.

Applications

  • Cell Phones
  • Digital Cameras
  • eBooks
  • Portable Industrial Products
  • Tablets