Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Wide 2.7V to 5.5V Supply Range
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Lead(Pb)-Free and RoHS Compliant
- I²C Interface Terminals
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14521E evaluation kit (EV kit) provides a proven design to evaluate the MAX14521E quad, high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14521E.
The MAX14521E EV kit PCB comes with a MAX14521EETG+ installed.
Applications
- Automotive Instruments Clusters
- Keypad Backlighting
- LCD Backlighting
- PDAs
- Smartphones
Applicable Parts
Documentation & Resources
-
MAX14521EEVKIT: Evaluation Kit for the MAX14521E Data Sheet (Rev. 0)4/29/2009PDF275K