Overview
Features and Benefits
- Up to 80Msps Sampling Rate with the MAX1427
- Low-Voltage Digital Outputs
- Fully Differential Signal Input Configuration
- On-Board Data Latch
- Assembled and Tested
- Also Evaluates the MAX1418, MAX1419
Product Details
The MAX1427 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the performance of the MAX1418, MAX1419, or MAX1427 15-bit analog-to-digital converters (ADCs). The MAX1427 requires a differential analog input signal. The MAX1427 EV kit features an on-board transformer that converts the output of a user-provided single-ended signal source to the required differential signal. The digital output produced by the MAX1427 can be captured with a user-provided high-speed logic analyzer or data-acquisition system. The EV kit operates from 5V and 2.5V power supplies. The EV kit comes with the MAX1427 installed. Order free samples of the pin-compatible MAX1418 or MAX1419 to evaluate these parts.
Applications
- Antenna Array Processing
- Cellular Base-Station Transceiver Systems (BTS)
- E911 Location Receivers
- Multistandard Receivers
- Power Amplifier Linearity Correction
- Single- and Multicarrier Receivers
- Wireless Local Loop (WLL)