Overview

Features and Benefits

  • 2 Simultaneous ADC Channel Inputs
  • 4 Banana Jacks for Power-Supply Inputs
  • 4 On-Board Input Buffers
  • BNCs for Input Channels
  • Frequency, RMS, MIN, MAX, and Average DC Calculations
  • USB-PC Connection
  • Proven PCB Layout
  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX1379 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX1379 dual, 12-bit, 1.25Msps, simultaneous sampling ADC. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX1379.

The MAX1379 EV kit PCB comes with a MAX1379ATP+ installed.

Applications

  • Bill Validation
  • Communications
  • Data Acquisition
  • Motor Control
  • Portable Instruments

Documentation & Resources

Tools & Simulations