Overview
Features and Benefits
- 12-Bit Analog-to-Digital Conversion
- Six Input Channels
- 12-Bit-Wide Digital Interface
- Internal Track and Hold
- 420kHz Sampling Rate
- Internal 2.5V Reference
- Internal Clock
- Low-Power Standby Mode
- Fully Assembled Surface-Mount Board
Product Details
The MAX1294 evaluation kit (EV kit) is assembled with a MAX1294 and the basic components necessary to evaluate the 12-bit analog-to-digital converter (ADC). Connectors for power supplies, analog inputs, and digital signals simplify connections to the device. A 40-pin header allows the user to connect a logic analyzer using a ribbon cable or the conventional miniclips. BNC connectors with 50 ohms termination provide easy connection between function generators and the analog inputs. The board layout is designed to yield 12-bit accuracy with low noise when sampling at the maximum rate of 420ksps.
The MAX1294 EV kit may also be used to evaluate the MAX1295. Request a free sample of the MAX1295BCEI when ordering the MAX1294 EV kit.
Applications
- Data Acquisition
- Digital Still Cameras
- Energy Management
- Industrial Control Systems
- Patient Monitoring
- Touch Screens
Documentation & Resources
-
MAX1294EVKIT: Evaluation Kit for the MAX1294 and MAX1295 Data Sheet (Rev. 0)3/14/2000PDF908K