Overview

Features and Benefits

  • 12-Bit Analog-to-Digital Conversion
  • Four Input Channels
  • Byte-Wide Digital Interface
  • Internal Track/Hold
  • 400kHz Sampling Rate
  • Internal 2.5V Reference
  • Internal Clock
  • Low-Power Standby Mode
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX1292 evaluation kit (EV kit) is assembled with a MAX1292 and the basic components necessary to evaluate this 12-bit analog-to-digital converter (ADC). Connectors for power supplies, analog inputs, and digital signals simplify connections to the device. A 40-pin header allows the user to connect a logic analyzer using a ribbon cable or conventional minihooks. BNC connectors with 50Ω terminations provide easy connection between function generators and the analog inputs.

The board layout is designed to yield 12-bit accuracy with low noise when sampling at the maximum rate of 400ksps.

The MAX1292 EV kit can also be used to evaluate the MAX1293. Request a free sample of the MAX1293BCEG when ordering the MAX1292 EV kit.

Applications

  • Data Acquisition
  • Digital Still Cameras
  • Energy Management
  • Industrial Control Systems
  • Patient Monitoring
  • Touch Screens