Overview

Features and Benefits

  • Proven PC-Board Layout
  • Complete EV System
  • On-Board Buffers
  • Data-Logging Software
  • Fully Assembled and Tested

Product Details

The MAX1276 evaluation kit (EV kit) consists of an assembled board that can be used with a logic analyzer for high-speed evaluation of the MAX1276 family of devices at conversion rates up to 1.8Msps. The MAX1276 EV kit can be used together with a Maxim 68HC16MODULE-DIP microcontroller (µC) module for a complete MAX1276 200ksps evaluation system (EV system). Windows® 98/ME/XP software provides a convenient user interface to exercise the MAX1276 and other 5V family members (see Table 4). When used with a logic analyzer, the EV kit can be used to evaluate any of the following parts; MAX1070/MAX1071/MAX1072/MAX1075–MAX1079/MAX1224/MAX1225/MAX1274–MAX1279, by replacing the MAX1276 with the desired device.

Order the EV kit (MAX1276EVKIT) for use with a logic analyzer or if the 68HC16MODULE-DIP has been purchased with a previous Maxim EV system. Order the complete MAX1276 EV system (MAX1276EVC16) to receive both the MAX1276 EV kit and 68HC16 boards for use with a personal computer.

To evaluate other members of the family, request a free sample and see the Evaluating Other Devices section for instructions.

Applications

  • Bill Validation
  • Communications
  • Data Acquisition
  • Motor Control
  • Portable Instrumentation

Applicable Parts