Overview
Features and Benefits
- Proven PC Board Layout
- Complete Evaluation System
- Convenient On-Board Test Points
- Data-Logging Software
- Fully Assembled and Tested
Product Details
The MAX1254 evaluation system (EV system) consists of a MAX1254 evaluation kit (EV kit) and a Maxim 68HC16MODULE-DIP microcontroller (µC) module. The MAX1254 is a stand-alone, 10-channel, 12-bit system monitor ADC with internal reference. The evaluation software runs under Windows® 95/98/2000/XP, providing a convenient user interface to exercise the features of the MAX1254.
Order the complete EV system (MAX1254EVC16) for comprehensive evaluation of the MAX1254 using a personal computer. Order the EV kit (MAX1254EVKIT) if the 68HC16MODULE-DIP module has already been purchased with a Maxim EV system, or for custom use in other µC-based systems.
This system can also evaluate the MAX1253. Contact the factory for free samples of the product.
Applications
- Remote Data Logging
- Remote Telecom Networks
- Server Farms
- System Supervision