Overview

Features and Benefits

  • Up to 250Msps Sampling Rate
  • Low-Voltage and Low-Power Operation
  • Fully Differential Signal Input Configuration
  • On-Board Differential Output Drivers
  • Fully Assembled and Tested

Product Details

The MAX1215N evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX1215N analog-to-digital converter (ADC). The EV kit features a singled-ended-to-differential conversion circuit to drive the MAX1215N inputs. The digital outputs produced by the ADC can be captured with a user-provided high-speed logic analyzer or data-acquisition system. Additionally, the EV kit includes circuitry that generates a differential clock signal from a user-provided single-ended AC signal.

Applications

  • Base-Station Power-Amplifier Linearization
  • Cable-Head End Receivers
  • Communications Test Equipment
  • Radar and Satellite Subsystems
  • Wireless and Wired Broadband Communications

Documentation & Resources