Overview
Features and Benefits
Product Details
The MAX1165 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX1165 analog-to-digital converter. The EV kit can also evaluate the MAX1065/MAX1066 and MAX1165/MAX1166. Request free samples of the desired parts when ordering the MAX1165 EV kit.
Applications
- Accelerometer Measurements
- Cable/Harness Tester
- Data Acquisition Systems
- Digital Signal Processing (DSP)
- I/O Boards
- Industrial Process Controls
- Temperature Sensing and Monitoring