Overview
Features and Benefits
- Single 5V Supply Operation
- Output Buffer Drives Two 150Ω Standard Video Loads with a +6dB Gain
- Four Standard-Definition Television Video Filters
- AC- or DC-Coupled Inputs and Outputs
- Standard 75Ω Input/Output Terminations
- Also Evaluates the MAX11505 (After IC Replacement)
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX11504 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11504 IC. The MAX11504 is a 4-channel video reconstruction filter and buffer for standard-definition television (SDTV) applications. The filter's passband is typically 8.6MHz. The MAX11504 includes a +6dB output buffer capable of driving 2VP-P into two standard 150Ω loads.
The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11504 video input terminals are terminated at 75Ω and the output terminals are 75Ω back terminated. The EV kit operates from a single 5V DC power supply. The MAX11504 EV kit can also evaluate the MAX11505 IC. Request a free MAX11505 IC sample from the factory when ordering the MAX11504 EV kit.
Applications
- Digital Video Recorders
- DVD Players
- Personal Video Recorders
- SDTV
- Security Video Systems
- Set-Top Boxes
- Video On-Demand