Overview
Features and Benefits
- Single 5V Supply Operation
- Output Buffer Drives a 150Ω Standard Video Load with a +6dB Gain
- High-Definition Video Filter
- AC- or DC-Coupled Inputs/Outputs
- Standard 75Ω Input/Output Terminations
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX11500 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11500 IC. The MAX11500 is a 3-channel HD video filter for reconstruction and antialiasing applications. The filter's -3dB frequency is 33MHz. The MAX11500 includes a +6dB output buffer capable of driving a 2VP-P video signal into a standard 150Ω load.
The MAX11500 EV kit can be configured for both AC- and DC-coupled inputs and outputs. The MAX11500 video inputs have 75Ω termination to ground and the outputs are 75Ω back terminated. The EV kit operates from a single 5V power supply.
Applications
- DVD Players
- HD Recorders
- HD Television Sets
- High-Definition Set-Top Box Receivers
- Personal Video Recorders
- Video-on-Demand
Documentation & Resources
-
MAX11500EVKIT: MAX11500 Evaluation Kit Data Sheet (Rev. 0)8/20/2007PDF125K