Overview

Features and Benefits

  • On-Board 2.048V and 2.5V Reference Voltage (REF+)
  • On-Board Input Buffers for Four Channels
  • Resistor Ladder for Quick Evaluation
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11131 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11131 16-channel, 12-bit, SPI, 3Msps ADC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes with a MAX11131ATI+ installed in a 28-pin TQFN package with an exposed pad.

Documentation & Resources