Overview

Features and Benefits

  • 325kHz to 10MHz Operation
  • Adjustable Duty Cycle
  • 2.5V Reference Output
  • TTL-Compatible SYNC Output
  • Fully Assembled and Tested

Product Details

The MAX038 evaluation kit (EV kit) is a high-frequency function generator capable of producing accurate triangle/sawtooth, sine, and square/pulse waveforms up to 10MHz, using the supplied components. Output frequency and duty cycle are easily adjusted with on-board potentiometers. Removable jumpers select sine, square, or triangle waveforms, or fix the duty cycle at 50%. The output is buffered with a MAX442 amplifier capable of driving a 50Ω coaxial cable. The MAX038 EV kit is fully assembled and tested.

Applications

  • Frequency Modulators
  • Frequency Synthesizer
  • FSK Generator—Sine and Square Waves
  • Phase-Locked Loops (PLLs)
  • Precision Function Generators
  • Pulse-Width Modulators
  • Voltage-Controlled Oscillators

Documentation & Resources