Overview

Features and Benefits

  • ADSP-21584 Dual-core SHARC+ DSP
  • HDMI input and output with HDCP 1.4 technology support
  • Blackfin® ADSP-BF524 as host controller
  • On-board AD1939 audio codecs providing 24 analog outputs
  • RS-232 and JTAG ports for debugging
  • Software support and development using CrossCore® Eclipse-based tools

These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Product Details

The EVAL-MELODY-6 is a comprehensive, integrated DSP and HDMI based development platform to facilitate the design and development of soundbars. The hardware incorporates latest DSP and HDMI products and is supported by CrossCore® Eclipse-based tools. The development board is an optimized hardware design that utilizes one ADSP-21584 Dual-core SHARC+ DSP which is able (with the appropriate software) to decode a wide variety of audio codecs.


These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.