Overview
Features and Benefits
- Quad digitally adjustable analog loops with a digital interface for control and monitoring.
- Optimized for low output voltage ranges and fast load transient response.
- 15mm × 22mm × 5.71mm Ball grid array (BGA) package.
Product Details
The EVAL-LTM4682-A2Z evaluation board features the LTM4682: the wide input and output voltage range, high efficiency and power density, quad output PolyPhase® DC-to-DC step-down μModule® (micromodule) power regulator with digital power system management (PSM). The EVAL-LTM4682-A2Z evaluation board is configured as a 4-phase single output. A similar evaluation board with a 4-phase four outputs is also available (EVAL-LTM4682-A1Z).
The EVAL-LTM4682-A2Z evaluation board’s default input voltage range is 4.5V to 16V. However, if VIN is lower than 6V and within 4.5V ≤ VIN ≤ 5.75V, a minor modification to certain existing on-board components is required. See step 8 (Operation at Low VIN: 4.5V ≤ VIN ≤ 5.75V) in the Procedure section.
The factory default output voltage VOUT = 0.7V at 125A maximum load current. Forced airflow and heatsink might also be used to further optimize the output power when all output rails are on and fully loaded. The evaluation board output voltages can be adjusted from 0.7V up to 1.35V. Refer to the LTM4682 data sheet for thermal derating curves and recommended switching frequency when adjusting the output voltage.
Please see the User Guide for the full description.