User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Self contained board that includes the HMC8342 active frequency ×2 multiplier
- Externally powered by a 5.0 V supply
- Controlled by two −2.0 V power supplies
Product Details
The EV1HMC8342LS6 evaluates the performance of the HMC8342 microwave integrated circuit (MMIC), active frequency multiplier.
Figure 1 in the user guide shows a photograph of the EV1HMC8342LS6. The EV1HMC8342LS6 contains the HMC8342 and two 2.92 mm K connectors. There is also a calibration path for use in calibrating out printed circuit board (PCB) trace delays at the RF input and RF output.
For full details on the HMC8342, see the HMC8342 data sheet. Consult this data sheet in conjunction with this user guide when using the EV1HMC8342LS6.
Getting Started
EQIUPMENT NEEDED
ONLINE RESOURCES
Documentation & Resources
-
HMC8342 Evaluation Board User Guide (Rev. 0)6/15/2021PDF312K
-
HMC8342 Design Files2/28/2022ZIP502 K