User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Provides interface to host system through a 10-pin, dual-row, 2.00mm pitch header
- Small size and board stiffness minimizes impact on the system and acceleration measurements
Product Details
The EVAL-ADXL380-2Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL380 I2C, low noise, low power, wide bandwidth, 3-axis, digital output, microelectronic mechanical system (MEMS) accelerometer. The evaluation board provides a 10-pin header for access to the main ADXL380 communication and interrupt signals.