User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- 2 sets of spaced vias for population of 5-pin headers
- Easily attached to prototyping board or PCB
- Small size and board stiffness minimize impact on the system and acceleration measurements
Product Details
The EVAL-ADXL371Z is a simple evaluation board that allows quick evaluation of the performance of the ADXL371 ultralow power, 3-axis, digital output MEMS accelerometer. The EVAL-ADXL371Z is ideal for evaluation of the ADXL371 in an existing system because the stiffness and the small size of the evaluation board minimize the effect of the board on both the system and acceleration measurements.
For full specifications on the ADXL371, see the ADXL371 data sheet, which should be consulted in conjunction with the user guide when using this evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- External host processor