Overview

Product Details

The ADuCM342 is fully integrated, 8 kSPS, data acquisition systems incorporating dual, high performance, Σ-Δ analog-to-digital converters (ADCs), with a 32-bit ARM Cortex™-M3 processor and Flash/EE memory on a single chip.

The ADuCM342 is complete system solutions for battery monitoring in 12 V automotive applications. The ADuCM342 integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters including battery current, voltage, and temperature over a wide range of operating conditions. The ADuCM342 has 128 kB program flash.

The EVAL-ADuCM342EBZ development system supports the ADuCM342 and allows a flexible platform for evaluation of the ADuCM342 silicon. The EVAL-ADuCM342EBZ development system allows quick removal and insertion of a device through a 32-lead LFCSP socket. It also provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the applications board to assist in debugging and simple code development. Sample code projects are also provided to show key features of each peripheral and examples of how they can be configured.

Full specifications on the ADuCM342 are available in the ADuCM342 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADuCM342EBZ evaluation board.

Applicable Parts

Package Contents

  • EVAL-ADuCM342EBZ evaluation board that facilitates evaluation of the device with minimum external components
  • Analog Devices, Inc., J-Link OB emulator (USB-SWD/UARTEMUZ)
  • USB cable

Software

Design Tool

PACK
399.61 K
ADUCM342 CMSIS Pack
Download this file to add support for the ADUCM342 to Keil uVision.